The APS6-3G - UL series is ideal for low
to medium power telecommunications
applications requiring compact,
efficient and flexible DC power supplies
with or without batteries. It has high
power density (12kW @ 48V/6U, 19") and
is suitable for both 19" relay rack or
enclosed cabinet.