International *WORLDWIDE SITES

Access Power Solutions (APS-400)

3G Access DC Power Solutions - 24V & 48V UL Series

Eaton 3G Access Power Solutions are ideal for low to medium power telecommunications applications requiring compact, efficient and flexible DC power supplies with or without batteries. Typical applications include standby power for customer premises equipment, outdoor power plants, data networks and IP routers.

This Eaton 3G Access Power Solution 400 series has UL and FCC standards certifications. A technician friendly user-interface includes a full color menu screen and is preconfigured for fast install and easy commissioning. The 19” rack mount system is ideal for rapid deployment into customer facilities or enclosures. All system settings are fully adjustable in software and stored in transferable configuration files for repeatable onestep system set-up.

Features & Benefits

  • Compact and scalable 19” sub-rack solution
  • Provides distribution, controller, and up to 3 rectifiers in a single shelf
  • High power density (105A @ 48V/3U, 19”)
  • Wide operating range achieved with universal AC input voltage rectifier
  • Fast on-line rectifier expansion (hot-plug)
  • High reliability fan cooling
  • High efficiency and unity power factor
  • Single AC input or individual rectifier feeds
  • Intelligent system management features
  • Remote access (TCP/IP, web browser, SNMP)
  • Pre-configured software for quick & simple deployment
  • Energy management software optimizes efficiencies and reduces operation expense
E-mail this page Print this page
Copyright ©2018 Eaton
All rights reserved.