International *WORLDWIDE SITES

Access Power Solutions

3G Access DC Power Solutions – APS3 and APS6 Series - 24V & 48V

Telecom 24V secure DC power systems up to 8.64kW

Telecom 48V secure DC power systems up to 12kW

Eaton 3G Access Power Solutions are the ideal solution for low to medium power telecommunications applications requiring compact, efficient and flexible DC power supplies.

These 19” rack mount systems using either 24V or 48V Eaton 3G Access Power rectifier modules supply output up to 280A.

The systems also include an integral DC distribution panel and the versatile SC200 series of system controller with Ethernet, GSM cellular (including text messaging), standard modem and TCP/IP communications options.

Features & Benefits

  • High reliability fan cooling
  • 19” sub-rack
  • Modular 3U and 6U options
  • Up to 6 rectifier modules
  • Pre-configured Software
  • High power density (280A/6U, 19”)
  • Multiple AC option (1Ø, 3Ø, 2Ø)
  • Fast on-line expansion of rectifiers (hot-swap)
  • High efficiency and unity power factor
  • Priority and non priority options for DC distributions
E-mail this page Print this page
Copyright ©2018 Eaton
All rights reserved.