The Eaton® DU-X Electronic Distribution (e-Fuse) is the ideal solution for next generation 5G wireless networks, fibre-based deployments and other low power telecommunications applications requiring compact, efficient and flexible DC power supplies.
Each load and battery system connection is controlled and protected using a semi-conductor device allowing for precise control of overcurrent trip, fault currents and connection. All terminations are made via the front of the unit to ensure ease of use in space constrained installations.
The DU-X distribution embeds a full featured system controller with a front access 100BaseT Ethernet port.
When partnered with Eaton rectifiers within a 1U 19” magazine the DU-X offers the following features and benefits:-
Product List
Related Information
|
Product Summary |
Product Literature |
Find a Reseller |
Access List Page |