Eaton Logo, links to the Eaton homepage

Efficiency – Energy Saver Rectifier

  • Energy saving efficiency of over 96% saves at least 50% waste energy in the DC conversion process versus other comparably sized rectifiers in today's market (at nominal 240Vac input).
     
  • Reduced heat dissipation that is associated with the high energy-saving rectifier efficiency, can potentially save further OPEX through the reduced heat management requirements.
     
  • Peak energy efficiency is ensured with both a high efficiency curve over a wide load range of typical operating conditions as well as with Eaton’s “Load Based Rectifier Shutdown” (LBRS) which switches rectifiers off and on to maintain individual rectifier loads in the optimal range.
     
  • Significant OPEX and CO2 emissions savings from reduced waste energy
Efficiency Curve - Energy Saver Rectifier           Logo Smarter Energy

E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.