Eaton Logo, links to the Eaton homepage

Power Density & Flexibility – Energy Saver Rectifier

APR48-ES NPR48-ES
High Powered 2000 Watts 3000 Watts
Power Dense 22 Watts/Inch3 22 Watts/Inch3
  • Short rectifier depth (266mm) and mounting flexibility (APR48-ES) makes these rectifiers ideal for limited space applications such as ETSI and roadside cabinets
  • Plug-and-go installation
  • Fast on-line expansion (hot swap)
  • Flexible vertical or horizontal mounting (APR48-ES)
Energy Saver Rectifier - Dimensions Logo Smarter Energy
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.