Eaton’s 3G series of DC power rectifiers have been designed for high power density and operating efficiency to significantly reduce capital expenditure requirements and operating costs. These rectifiers allow a high degree of power system flexibility through features like horizontal or vertical mounting, universal AC inputs, and a high degree of scalability to allow for future network growth.
Eaton EPR48-3G
(48V) Enterprise Power Rectifiers are designed specifically for enterprise applications such as PoE and VoIP converged data networks, customer premises equipment and also the smaller DC power requirements of telecommunications roadside cabinet installations.
Eaton APR24-3G
(24V) Access Power Rectifiers are designed specifically for 24V telecom access networks and light industrial applications such as cellular base stations, radio trunk networks and SCADA systems.
Eaton APR48-3G
(48V) Access Power Rectifiers are designed specifically for
access network applications such as cellular base stations,
Wi-Fi nodes, customer premises equipment, and roadside
cabinet installations.
Energy Saver Rectifier - APR48-ES
The Eaton APR48-ES Energy Saver Rectifier is designed for communications network operators who are striving to cut energy costs across the network through greater operating efficiency, and/or to meet aggressive carbon footprint reduction targets.
Energy Saver Rectifier - NPR48-ES
The Eaton NPR48-ES extends the Energy Saver Rectifier family complementing the APR48-ES by offering an increase in power. The NPR48-ES has been developed for communications network operators who are striving to cut energy costs across the network through greater operating efficiency, and/or to meet aggressive carbon footprint reduction targets.
Eaton CR48-3G
(48V) Core Power Rectifiers are designed specifically for large scale capacity DC output applications such as data centres and core networks. Each Core rectifier delivers up to 5800W of DC power output.