International *WORLDWIDE SITES

SiteSure-3G image

Eaton SiteSure-3G

SiteSure-3G adds on to the SC200 Controller to provide control and monitoring of a wide range of external devices. It uses the communications capability of a Eaton DC power system to monitor and control security, air conditioning, engine alternators and other building services, or sense DC currents for load metering.

Additional SiteSure-3G modules can be added as required to provide the number of inputs and outputs needed for a particular application.

SiteSure-3G modules can be remotely controlled and configured using the PowerManagerII remote control and monitoring software or with DCTools local craft terminal. StieSure-3G is also compatible with Network Management Systems using SNMP.

Features & Benefits

  • Remote monitoring & control
  • Expandable
  • Modular
  • Real time data collection
  • Compliance with international standards
E-mail this page Print this page
Copyright ©2018 Eaton
All rights reserved.