International *WORLDWIDE SITES

Telecom Matrix Inverter

Telecom Inverter Solution

The Eaton Telecom Inverter is an innovative dual input inverter solution designed for applications where very high reliability of your AC supply is required. By incorporating a 230Vac input, as well as the 48Vdc input, Eaton has developed a solution that closes the gap between the traditional UPS and conventional inverter solutions.

The innovative architecture allows users to provide clean, regulated and continuous AC power to critical loads with the same n+x reliability as traditional DC power systems. The design of the inverter ensures a seamless transfer between the AC and DC inputs, giving zero transfer time and eliminating the need for a Static Transfer Switch.

Users can select between “Line Mode” and “Battery Mode”. In Line Mode, the inverter operates similar to a double conversion UPS, drawing power from the AC mains, and delivering smoothed and isolated AC power to the load. In “Battery Mode”, the inverter draws power from the DC input. When power to the preferred input is interrupted; the Inverters seamlessly switch to the alternative input with no interruption of power to your critical AC loads.

The Eaton Telecom Inverter solutions can be configured with an optional controller module and/or Maintenance Bypass Switch. The monitoring controller gives real-time system status through comprehensive LCD /LED displays, and allows system parameter setting through the keypad panel. The communication interface allows users to monitor and control the system remotely.

An optional Maintenance Bypass Switch lets users manually switch the loads between inverter power and AC mains, allowing for complete shutdown of the inverter system while still maintaining mains power to the loads.

E-mail this page Print this page
Copyright ©2021 Eaton
All rights reserved.