International *WORLDWIDE SITES

87C5 Current Sensor

87C5 Current Sensor

The 87C5 Current Sensor from Eaton combines a hall effect sensor and signal conditioner into a single package for use in DC power system applications.

With a window opening of 150mm x 40mm, sensor input range is 0-1200A with output of 0-10V. This precision current sensor is suitable for 48V DC power system applications.

The sensor is suitable for busbar, or multiple cables of up to 40mm in diameter. The split-core enables quick and easy installation for retro-fitting to existing DC power systems as well as new.

Features & Benefits

  • Isolation - output is magnetically isolated from the input for safety, also eliminating insertion loss (voltage drop)
  • Internal Power Regulation -cuts installation costs and works well, even with unregulated power
  • Split Core Design and Built-In Mounting Brackets - makes installation quick and easy
  • Low power consumption
  • Class 1.0 Accuracy
  • High Overload Capacity
  • Quick Response Time
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.