International *WORLDWIDE SITES

Access Power Solutions (APS12 Series)

3G Access DC Power Solutions – APS12 Series - 24V & 48V

Telecom 48V secure DC power systems up to 21.6kW

Eaton 3G Access Power Solutions are the ideal solution for low to medium power telecommunications applications requiring compact, efficient and flexible DC power supplies.

This 19” rack mount system uses the 48V Eaton 3G Access Power rectifier modules with output up to 450A.

The systems also include an integral DC distribution panel and the versatile SC200 series of system controller with Ethernet, GSM cellular (including text messaging), standard modem and TCP/IP communications options.

Features & Benefits

  • Compact 9U, 19” sub-rack
  • Up to 12 rectifier modules
  • Pre-configured Software
  • High power density (450A/9U)
  • Dual AC input
  • Fast on-line expansion of rectifiers (hot-swap)
  • High efficiency and unity power factor
  • Priority and non priority options for DC distributions
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.