International *WORLDWIDE SITES

DC Energy Metering

DC Energy Meter
DC Energy Meter
The Eaton DC Energy Meter (DEM) measures the energy consumption and power usage of DC powered equipment racks using precision Hall Effect current transducers.
87C1 Current Sensor
87C1 Current Sensor
The 87C1 Current Sensor combines a 300A Hall Effect sensor and signal conditioner into a single package for use in DC power system applications.
87C4 Current Sensor
87C4 Current Sensor
The 87C1 Current Sensor combines a 600A Hall Effect sensor and signal conditioner into a single package for use in DC power system applications.
87C5 Current Sensor
87C5 Current Sensor
The 87C5 Current Sensor combines a 1200A Hall Effect sensor and signal conditioner into a single package for use in DC power system applications.
87C9 Current Sensor
87C9 Current Sensor
The 87C9 Current Sensor combines a 100A Hall Effect sensor and signal conditioner into a single package for use in DC power system applications.
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.