International *WORLDWIDE SITES

EPR48-3G Enterprise Power Rectifier image

EPR48-3G ENTERPRISE POWER RECTIFIER - 48V

Eaton EPR48-3G Enterprise Power Rectifiers are designed specifically for enterprise applications such as PoE and VoIP converged data networks, customer premises equipment and also telecommunications roadside cabinet installations.

The EPR48-3G is a telecom network grade rectifier with 900W output, it is designed for operation at up to 70°C (158°F) and under a wide range of AC power conditions.

The EPR48-3G rectifier is microprocessor controlled and includes intelligent features such as automatic set up during installation, temperature dependant variable speed fans for lowest audible noise and automatic self protection over wide ranging environmental conditions.

The EPR48-3G rectifier module will provide years of cost effective, and trouble free service for your 48V enterprise access equipment.

Features & Benefits

  • Fast on-line expansion of rectifiers (hot-swap)
  • Automatic set-up from system controller
  • Intelligent microprocessor controlled
  • High efficiency and unity power factor
  • Universal AC supply input
  • Wide output voltage ranges
  • Constant power output
  • Compliance with international standards

Typical Applications

  • PoE equipment
  • VoIP/IP converged data networks
  • PABX for any business network
  • Telecom roadside cabinets
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.