International *WORLDWIDE SITES

Powerware Enterprise Power Solutions image

3G Enterprise DC Power Solutions - EPS5 Series - 48V

Telecom and IT 48V DC UPS power systems from 900W to 4.5kW

Eaton 3G Enterprise Power Solutions (EPS) offer high density and highly configurable, advanced power protection for IT network/wiring closets, communications/VOIP/PoE network systems, low powered telecommunication, and other mission-critical applications. The EPS series is a flexible DC power supply with high efficiency and the added reliability of having mission critical loads directly connected to the batteries at all times.

The EPS5 is a 3U high 19” rack mounted system, available with up to five of the 3G series of 48V Enterprise or Access power rectifier modules, providing a total output of up to 4500W. The modular design of the system allows users to simply add additional rectifiers and batteries as required to meet future growth of their network power demand, thus, better protecting the initial power system investment.

The Enterprise systems include an integral DC distribution panel with easy to fit push-in circuit breakers and low voltage disconnect contactor to prevent over discharging of the optional backup batteries.

Features & Benefits

  • 19” rack mounting
  • High power density
  • Intelligent system controls
  • Pre-configured software
  • Onboard secure web server
  • Push-in easy to fit circuit breakers
  • Low Voltage Disconnect
  • Fast on-line expansion of rectifiers (hot-swap)
  • High efficiency and unity power factor
  • Easy to use menu & full colour display
  • Optional batteries
E-mail this page Print this page
Copyright ©2021 Eaton
All rights reserved.