International *WORLDWIDE SITES

Eaton Enterprise Extended Battery Module image

Enterprise Extended Battery Module

The Eaton Enterprise Extended Battery Module (EBM) is designed as an optional integrated backup power source to the 3G Enterprise Power Systems, providing secure power during AC grid failure for anything from orderly shutdowns through to extended runtimes for continuity of service. Multiple battery modules can be connected together to achieve increased backup capacity for a given output demand.

This module is slim and rack mountable to suit the likely applications for these systems such as server room racks. The battery modules use simple ‘plug and play’ cables for connecting the Enterprise Power Solution. No specialized tools are required, thus making installation very easy in an IT environment.

Scalability of the EBM ensures that your investment is protected into the future as the demands of your network increase. Simply add more EBM modules as your network grows.

Features & Benefits

  • Easy to Install
  • Slimline 19” rack mounting
  • Extended runtime -18Ahr capacity
  • Modular and scaleable
  • Service maintenance free VLRA batteries
E-mail this page Print this page
Copyright ©2021 Eaton
All rights reserved.