International *WORLDWIDE SITES

MCS3 and MCS6 DC-DC Converter Module

Eaton MCS3 & MCS6 Converter Modules

The Eaton® 3G Module Converter Solutions are ideal for low to medium power telecommunications and industrial applications, offering compact, efficient, flexible and reliable secure DC power supply. These 19” rack mount systems are available with up to 3 or 6 of the Eaton 3G Modular Converter Unit modules. Input options comprise 12V, 24V, 48V and 110V DC, and outputs 12V, 24V and 48V.

With efficiency up to 90% these modular converter solutions can reduce operating costs.

Features & Benefits

  • Up to 6 converter modules
  • N+1 redundancy options
  • Pre-configured software
  • High power density (110V/48V, 3kW, 6U, 19”)
  • Fast on-line expansion of modules (hot-swap)
  • Graphical User Interface – LCD Panel
  • Priority and non-priority options for DC distribution
  • Remote monitoring & control via Ethernet
  • Input options for 12V, 24V, 48V and 110V
  • Output options for 12V, 24V and 48V
E-mail this page Print this page
Copyright ©2018 Eaton
All rights reserved.