International *WORLDWIDE SITES

Metro Network DC Power Solutions - 24V & 48V

DV2-3G Metro Power Solutions (UL Listed)
DV2-3G Metro Power Solutions (UL Listed)
The UL listed Eaton DV2-3G Metro Power Solutions are ideal for low to medium power telecommunications applications requiring compact, efficient and flexible DC power. Typical applications include standby DC power for customer premises equipment, outdoor shelters, VoIP, PABX, data networks and IP routers. 48Vdc systems up to 600A maximum load current. 24Vdc systems up to 500A maximum load current.
DV2-3G Metro Power Solutions (UL Listed) - Extension Battery Cabinet
The UL listed battery cabinet provides for extended backup batteries to the UL listed Eaton 3G Metro Power Solutions. 48Vdc : 4 strings or 24Vdc : 8 strings.
DV2-3G
DV2–3G Metro Power Solutions
The Eaton Data-Voice- Video Power Solutions range of DC power systems is designed for telecommunications network applications requiring compact, efficient and flexible DC power supplies.
Other Metro Power Solutions...
E-mail this page Print this page
Copyright ©2021 Eaton
All rights reserved.