International *WORLDWIDE SITES

Powerware SC200 System Controller image

Eaton SC200 System Controller

The SC200 System Controller is an advanced control and monitoring solution for the Eaton Enterprise, Access, Metro and Core Solutions.

It provides a full suite of advanced communications options, including built-in Ethernet interface, Web server, and SNMP agent. Alarm notifications may be by SNMP traps, SMS, dial-out to PowerManagerII remote monitoring software, or relay contact closures. The SC200 is supplied preconfigured with either a default configuration file, or with one factory customized for a particular application. This ensures fast and problem free installation.

Features & Benefits

  • Ethernet interface built-in
  • SNMP agent
  • Battery mid-point monitoring
  • Eaton Fuel Saver
  • SMS alarm messages (with GSM modem)
  • Comprehensive system control functions
  • Color display with user-friendly menus
  • Complies with international standards
  • Setup via web, keypad or DCTools configuration software
  • Language options
  • Optional extra I/O boards or SiteSure-3G modules for expansion
  • Smart Alarms
  • Modbus
  • Battery time remaining during discharge

Typical Applications

  • 24V and 48V power systems
  • Wireless cell sites and switches
  • Transmission terminals
  • Local and central office switching
E-mail this page Print this page
Copyright ©2021 Eaton
All rights reserved.