International *WORLDWIDE SITES

DC Power Batteries - Eaton 6V and 12V VRLA Monoblocs

The Eaton range of 6V and 12V Valve Regulated Lead Acid (VRLA) batteries are suitable for a wide range of applications where high-reliability is essential.

The range includes models with popular front connect terminals for easy installation and space saving in equipment racks.

All batteries in the range have a 12-year design life, low self-discharge and are manufactured to the highest standards. All active material is very high purity lead (99.9999%).

Cases are flame retardant ABS with EPDM rubber venting valves. Maximum internal pressure is 2.5 psi. Plates are fully tank formed and the electrolyte is analytical grade. All terminal are epoxy sealed by extended mechanical paths and have standard insert M5 or M6 threads.

All models comply with IEC896-2, DIN 43534, BS 6290 Pt4, and Eurobat.

Typical applications include telecommunications, UPS, emergency lighting, solar power and medical applications.

Top Connect Terminals

product photo
Model Number: PWTC-6110FR
Nominal Voltage: 6V
Capacity: 110Ah
product photo
Model Number: PWTC-1215FR
Nominal Voltage: 12V
Capacity: 15Ah
product photo
Model Number: PWTC-1226FR
Nominal Voltage: 12V
Capacity: 26Ah
product photo
Model Number: PWTC-1240FR
Nominal Voltage: 12V
Capacity: 40Ah

Front Connect Terminals

product photo
Model Number: PWTC-12F55FR
Nominal Voltage: 12V
Capacity: 55Ah
Model Number: PWTC-12F80FR
Nominal Voltage: 12V
Capacity: 80Ah
product photo
Model Number: PWTC-12F95FR
Nominal Voltage: 12V
Capacity: 95Ah
product photo
Model Number: PWTC-12F100FR
Nominal Voltage: 12V
Capacity: 100Ah
product photo
Model Number: PWTC-12F150FR
Nominal Voltage: 12V
Capacity: 150Ah
E-mail this page Print this page
Copyright ©2018 Eaton
All rights reserved.