International *WORLDWIDE SITES

DC Power Battery Chargers - RW Range product image

DC Power Battery Chargers - RW Range - DC Power Source

Features

  • Convection Cooled
  • Free Standing
  • Provision for External Battery
  • Thermal Protection
  • Extends UPS life with user-replaceable batteries
  • Power Factor Corrected
  • In/Out Voltage & Current Protection
  • Modular and Optional Features
    • Temperature Compensation
    • Built in LVD
    • Auto Equalize / Boost
    • Bar Graph Display
    • External Monitor & Display O/P's
    • Active Load Sharing
  • Panel / Wall mount bracket included
  • Switch mode design
  • Telecommunications grade
  • Low Noise output
  • Designed for Parallel Operation
  • C tick compliance (pending)
  • Locally manufactured
  • Alarms (open collector o/p)
    • Off normal (OVSD, OT, UV)
    • Rectifier fail
    • LVD operated
E-mail this page Print this page
Copyright ©2018 Eaton
All rights reserved.