International *WORLDWIDE SITES

接入网DC电源解决方案 - 24V & 48V

3G Access Power Solutions 3G Access Power Solutions
3G接入网电源解决方案 - APS3 & APS6系列
这种19”机架安装系统采用24V或48V伊顿3G接入网电源整流器模块。
3G Access Power Solutions-UL Series
3G接入网电源解决方案 - APS12系列
这是一种采用48V伊顿3G接入网电源整流器模块的19”机架安装系统。
3G Access Power Solutions-UL Series
3G接入网电源解决方案 – UL系列
这种19”机架安装系统采用48V伊顿3G接入网电源整流器模块,适合快速部署到要求UL和FCC标准认证的客户设备或机柜中。
DV2 with Batteries
DV2 – 3G接入网电源解决方案及电池
伊顿数据-音频-视频电源解决方案系列24V和48V DC电源系统设计用于需要紧凑、高效、灵活的DC电源的融合网络应用。

其它接入网电源解决方案...

E-mail this page Print this page
Copyright ©2018 Eaton
All rights reserved.