International *WORLDWIDE SITES

Customer Premises Equipment product image

MPS12-30 Secure Micro Power Solution

Eaton’s Tel-Guard™ MPS12-30 provides secure DC power for ‘next generation’ customer premise equipment (CPE) including fibre based communication and IP telephony applications. An integrated battery provides secure power backup to critical services such as phone, medical alert, home automation and security during a commercial (mains) AC power outage.

Typical backup time on battery power is approximately 4 to 8 hours depending on factors such as usage, battery age, state of charge, and environmental conditions. The Tel-Guard MPS12-30 indoor solution greatly improves battery service life compared to comparable outdoor designs.

Features

  • Universal input range of 85 - 260VAC
  • 12V DC (30W max.) output
  • Integrated, hot-swappable battery backup allows replacement by the owner, without power interruption
  • Microprocessor controlled for maximizing reliability
  • Audible power failure alarm with mute
  • Digital outputs for remote monitoring
  • Wall mountable design for flexibility
  • Multiple LED design for AC power and battery status indications
E-mail this page Print this page
Copyright ©2021 Eaton
All rights reserved.