The Eaton® Maxi Network 3G Power Solutions range of DC power systems is designed for communications applications requiring high powered, efficient, flexible, and secure DC power.
Complete systems can be created from a suite of cabinets including rectifier cabinets, distribution cabinets, battery cabinets, or combinations of each.
The core building block of the system is the APR48-3G rectifier module or, for superior operating efficiency, the APR48-ES “Energy Saver” module.
Each cabinet can include integral AC and DC distribution with flexible combinations of fuses and MCBs. Low voltage disconnect (LVD) options are also available. DC distribution cabinets can be connected in parallel where additional distribution space is required. Systems of up to 5000A can be configured using internal horizontal busbars.
Seznam produktů
Související informace
|
Přehled o produktu |
Dokumentace k produktu |
Najít prodejce |
More Maxi-Network Power Solutions |