International *WORLDWIDE SITES

MCB High Ohmic Product image

MCB High Ohmic DC Distribution Modules

The DCMH2200 DC distribution provides circuit protection for a wide selection of telecommunications loads up to 1200A. All MCBs are alarmed for automatic detection of MCB operation.

The DCMH2200 is designed to comply with recognized international standards and for complete operator safety. Full front access is provided to allow easy termination of load cables and the “push-in” MCB design allows easy swap-out of individual MCBs.

The DCMH2200 uses hydraulic-magnetic MCBs which are available in a range of sizes with or without an integrated high ohmic coil. This allows both high-ohmic and low ohmic circuits to be connected in the same distribution module.

Features & Benefits

  • Up to 22-Way MCB Distribution
  • Selection of MCB Ratings 1A – 100A
  • Compact 4U, 19” Module
  • Front Access for Cable Termination
  • MCB Tripped Detection
  • Hydraulic-magnetic Operation
  • Easy to Install “Push-in” MCB Design
  • Compliance with International Standards
E-mail this page Print this page
Copyright ©2021 Eaton
All rights reserved.