International *WORLDWIDE SITES

Maxi Access product image

Eaton MaxiAccess

The new Eaton MaxiAccess series of integrated DC power systems uses either Eaton APR or NPR rectifier modules and can accommodate up to five 48V strings of high capacity VRLA batteries.

All systems include an integral AC and DC distribution with flexible combinations of fuses and MCBs, and an SM40/SM60 or SM45/SM65 series supervisory module.

Low voltage disconnect (LVD) options are also available.

The MaxiAccess series of power systems are configured for fast installation and set-up. All systems settings are fully adjustable in software and stored in transferable, configuration files for repeatable one-step system set-up.

Features & Benefits

  • Typically 18kw (372A) in a single cabinet with batteries
  • Parallel System connectivity
  • Hot Swappable Rectifiers
  • High Power Density
  • Pre-Configured Software
  • Flexible Modular Designs

Typical Applications

  • Wireless BTS and MSC sites (CDMA/GSM/3G UMTS)
  • Transmission Terminals
  • Local and Central Office Switching
  • Point-of-presence (POP) sites
E-mail this page Print this page
Copyright ©2018 Eaton
All rights reserved.