International *WORLDWIDE SITES

Maxi Network product image

Eaton MaxiNetwork

The Eaton MaxiNetwork series of integrated DC power systems uses the Eaton NPR rectifier modules and can accommodate internal or external VRLA battery strings depending upon the required autonomy.

A range of distribution options are available encompassing either NH (DIN) style fuses or MCCBs (Moulded Case Circuit Breakers).

All systems utilise the SM60/SM65 series of supervisory modules.

Low voltage disconnect (LVD) options are also available.

The MaxiNetwork series of power systems are configured for fast installation and set-up. All systems settings are fully adjustable in software and stored in transferable, configuration files for repeatable one-step system set-up.

Features & Benefits

  • System sizes up to 378kW
  • Typically 72kw (1500A) in a single rectifier cabinet
  • Parallel System connectivity (master/slave)
  • Primary Distribution cabinets rated up to 4000Amps
  • Battery cabinets with integral protection and Low Voltage Disconnect
  • Secondary Distribution cabinets for close proximity to final load
  • Hot Swappable Rectifiers
  • High Power Density
  • Pre-Configured Software
  • Flexible Modular Designs

Typical Applications

  • Wireless MSC and RNC main switching sites (CDMA/GSM/3G UMTS)
  • Transmission Terminals
  • Main Switching Nodes
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.