These 19” rack systems are available with up to 24 compact rectifier modules that occupy only 20U of rack space. Multi-rack systems (up to 378 kW, 7875 A @ 48V or 202 kW, 7875 A@24V) are also available in Eaton's LPS range.
All systems include integral DC distribution modules and an SM60/SM65 series supervisory module.
Typical applications are providing 24V or 48V standby power for wireless networks, long-distance transmission systems, local and central office switches and other large switch installations. Eaton Network Power Solutions are pre-configured for fast installation and set-up. All system settings are fully adjustable in software and stored in transferable, configuration files for repeatable one-step system set-up.
Product List
Related Information
|
Product Summary |
Product Literature |
Metro List Page |
Find a Reseller |