International *WORLDWIDE SITES

Micro SCAMP - MK II product image

DC Power Other DC Systems - Micro SCAMP - MK II

Features

  • Provides 45W for 8-hour backup
  • 48V Nominal, range 43-54.5VDC
  • Fits 21" or 19" equipment racks
  • Alarm card with voltage free contact outputs, LED indicators
  • Input and Output Voltage protection
  • 8 x 6V 8Ahr Hawker "Cyclon" Sealed Battery Monoblocs, 10 year design
  • 2 x JWS50/48 Rectifiers (1+1) redundant
  • 5 x 2A Load, 1 x 10A Battery MCB's with trip alarms
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.