International *WORLDWIDE SITES

Medium power system Product image

DC Power Other DC Systems - Medium Power System

Features

  • Modular and expandable from 1.5kW to 18kW
  • Hot swappable plug in rectifiers
  • A+B or A only system configuration
  • Facilitates cost-effective n+1 deployment
  • Integrated or external DC distribution
  • Battery accommodation for 8 x 150Ah strings
  • Heavy duty enclosed racks (no door)
  • Foam lined cable gland module
  • Multiple AC power feeds, 2 x 3-phase
  • SM40 controller & system monitor
  • Temperature compensated charging
  • RS232 & voltage free alarm outputs
  • LCD user interface panel
  • Full metering of system voltage and currents
  • Audible and LED alarm warnings
  • All circuit breakers monitored and alarmed
  • Simple installation & commissioning
  • Free download (DCTools) software package
  • Options for Ethernet communications 

 Product Brochure

E-mail this page Print this page
Copyright ©2020 Eaton
All rights reserved.