International *WORLDWIDE SITES

Multi-Functional Rack System image

Multi-Functional Rack System

The Eaton® Broadband series of Racks and Rack accessories have been specifically designed to support converged data and voice networks implemented as part of local loop unbundling programmes.

The Broadband series of racks and accessories offer a broad array of enclosures and supporting components to ensure a successful and trouble-free deployment of broadband services.

Racks can be ordered empty or configured with various arrangements of DC distributions, battery shelves, document trays, AC power distribution units, and more.

Features

  • Cabinet frames of 300mm, 600mm, and 800mm depth
  • Up to 48U of equipment space
  • 19” equipment mounting
  • Optional cabinet doors with electronic programmable door locks, which can be fitted on front and rear of cabinets
  • Document pockets and shelf kits
  • DC Fused Distribution Units with A+B feeding
  • Battery shelf kits
  • HDF Sub-Frames
  • Internal cable channels
  • 19” Fibre Shelves
  • AC PDU outlets
  • DC Power System options
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.