International *WORLDWIDE SITES

SM65 Supervisory Module product image

Eaton SM65 Supervisory Modules

The SM65 supervisory module is an advanced control and monitoring solution for the Eaton Access, Network and Large Power Solutions. It provides a full suite of advanced communications options, including built-in Ethernet interface, Web server, and SNMP agent. Alarm notifications may be by SNMP traps or relay contact closures.

Like all Eaton DC supervisory modules the SM65 is supplied pre-configured with either a default configuration file, or with one factory customized for a particular application. This ensures fast and problem free installation. If on-site changes are needed then these can be easily made from the front panel or with a Windows PC using DCTools configuration software.

The front panel incorporates a high-resolution backlit LCD display with easy to read characters.

All system values and alarms can be displayed and the keypad provides easy access to check or edit settings.

The SM65 can be installed in place of an SM50 and SM60 supervisory module in nearly all applications, providing new features that make it an advanced addition to the Eaton DC product range.

Features & Benefits

  • Ethernet interface built-in SNMP agent
  • Comprehensive system control functions
  • Simplified front panel controls
  • Pre-loaded customized configuration file
  • Complies with International Standards
  • Setup via keypad or DCTools configuration software
  • Sliding mounting option

Typical Applications

  • 24 V and 48 V power systems
  • Wireless cell sites and switches
  • Transmission Terminals
  • Local and Central Office Switching

Options

  • Slider magazine with cable support tray
E-mail this page Print this page
Copyright ©2022 Eaton
All rights reserved.